??
CAD model selection
CD 175 AB
HELP_VARIABLE
Company
Rollenbau
Description
CD/CS/CSS/CL-A/AK/AB - Swivel castor
Bill of material
CD 175 AB
ORDERNO
Article-number
CD 175 AB
WDAB
Wheel-Ø A x width B
175x40 mm
LC
Load capacity
300 kg
H
Overall height H
216 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
144.5 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions