??
CAD model selection
CD 100 CGB
HELP_VARIABLE
Company
Rollenbau
Description
CD/CL-CGB/CGK - Swivel castor
Bill of material
CD 100 CGB
ORDERNO
Article-number
CD 100 CGB
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
90 kg
H
Overall height H
128 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
87.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions