??
CAD model selection
A820-90-13
HELP_VARIABLE
Company
Rollenbau
Description
A8 - Heavy Duty Units
Bill of material
A820-90-13
ORDERNO
Article-number
A820-90-13
BALL
Ball-Ø
90 mm
SER
Series
820
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
4000 kg
A
- mm
B
115.0 mm
C
25.0 mm
D
145 mm
E
- mm
F
- mm
L
- mm
VER1
1
VER2
1
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions