??
CAD model selection
A810-30-16
HELP_VARIABLE
Company
Rollenbau
Description
A8 - Heavy Duty Units
Bill of material
A810-30-16
ORDERNO
Article-number
A810-30-16
BALL
Ball-Ø
30 mm
SER
Series
810
FH
Finish housing
steel zinc plated
FB
Finish balls
stainless steel
LC
Load capacity
350 kg
A
55 mm
B
13.8 mm
C
6.0 mm
D
45 mm
E
23.0 mm
F
5.0 mm
L
36.8 mm
VER1
1
VER2
2
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions