??
CAD model selection
A810-22-13
HELP_VARIABLE
Company
Rollenbau
Description
A8 - Heavy Duty Units
Bill of material
A810-22-13
ORDERNO
Article-number
A810-22-13
BALL
Ball-Ø
22 mm
SER
Series
810
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
180 kg
A
45 mm
B
9.8 mm
C
4.0 mm
D
36 mm
E
20.7 mm
F
4.0 mm
L
30.5 mm
VER1
1
VER2
1
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions