??
CAD model selection
A810-15-15
HELP_VARIABLE
Company
Rollenbau
Description
A8 - Heavy Duty Units
Bill of material
A810-15-15
ORDERNO
Article-number
A810-15-15
BALL
Ball-Ø
15 mm
SER
Series
810
FH
Finish housing
stainless steel
FB
Finish balls
stainless steel
LC
Load capacity
43 kg
A
31 mm
B
9.5 mm
C
4.0 mm
D
24 mm
E
11.5 mm
F
3.8 mm
L
21.0 mm
VER1
2
VER2
2
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions