??
CAD model selection
A800-45-16
HELP_VARIABLE
Company
Rollenbau
Description
A8 - Heavy Duty Units
Bill of material
A800-45-16
ORDERNO
Article-number
A800-45-16
BALL
Ball-Ø
45 mm
SER
Series
800
FH
Finish housing
steel zinc plated
FB
Finish balls
stainless steel
LC
Load capacity
600 kg
A
75 mm
B
19.0 mm
C
9.0 mm
D
62 mm
E
34.5 mm
F
3.8 mm
L
53.5 mm
VER1
1
VER2
2
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions