??
CAD model selection
A800-22-15
HELP_VARIABLE
Company
Rollenbau
Description
A8 - Heavy Duty Units
Bill of material
A800-22-15
ORDERNO
Article-number
A800-22-15
BALL
Ball-Ø
22 mm
SER
Series
800
FH
Finish housing
stainless steel
FB
Finish balls
stainless steel
LC
Load capacity
120 kg
A
45 mm
B
9.8 mm
C
4.0 mm
D
36 mm
E
20.7 mm
F
3.0 mm
L
30.5 mm
VER1
2
VER2
2
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions