??
CAD model selection
A7174-13
HELP_VARIABLE
Company
Rollenbau
Description
A7 - Heavy Duty Units
Bill of material
A7174-13
ORDERNO
Article-number
A7174-13
BALL
Ball-Ø
50.8 mm
SER
Series
3
FH
Finish housing
steel
FB
Finish balls
carbon-steel
LC
Load capacity
2000 kg
A
101.6 mm
B
98.3 mm
C
14.3 mm
E
- mm
F
9.6 mm
G
101.6 mm
H
4x11 mm
J
127.0 mm
S
84.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions