??
CAD model selection
A7125-13
HELP_VARIABLE
Company
Rollenbau
Description
A7 - Heavy Duty Units
Bill of material
A7125-13
ORDERNO
Article-number
A7125-13
BALL
Ball-Ø
25.4 mm
SER
Series
2
FH
Finish housing
steel
FB
Finish balls
carbon-steel
LC
Load capacity
320 kg
A
50.8 mm
B
13.0 mm
C
6.1 mm
E
32.0 mm
F
6.9 mm
G
57.9 mm
H
4x7.1 mm
J
76.2 mm
S
38.9 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions