??
CAD model selection
A7122-13
HELP_VARIABLE
Company
Rollenbau
Description
A7 - Heavy Duty Units
Bill of material
A7122-13
ORDERNO
Article-number
A7122-13
BALL
Ball-Ø
25.4 mm
SER
Series
3
FH
Finish housing
steel
FB
Finish balls
carbon-steel
LC
Load capacity
135 kg
A
44.5 mm
B
41.4 mm
C
5.6 mm
E
- mm
F
4.8 mm
G
44.5 mm
H
4x5.6 mm
J
57.2 mm
S
35.8 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions