??
CAD model selection
A7103-16
HELP_VARIABLE
Company
Rollenbau
Description
A7 - Heavy Duty Units
Bill of material
A7103-16
ORDERNO
Article-number
A7103-16
BALL
Ball-Ø
12.7 mm
SER
Series
3
FH
Finish housing
steel
FB
Finish balls
stainless steel
LC
Load capacity
35 kg
A
23.8 mm
B
22.6 mm
C
3.5 mm
E
- mm
F
3.2 mm
G
34.8 mm
H
2x3.6 mm
J
44.5 mm
S
19.1 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions