??
CAD model selection
A545-6-15
HELP_VARIABLE
Company
Rollenbau
Description
A5 - EURO Ball Units
Bill of material
A545-6-15
ORDERNO
Article-number
A545-6-15
SER
Series
6
BALL
Ball-Ø
45 mm
FH
Finish housing
stainless steel
FB
Finish balls
stainless steel
LC
Load capacity
250 kg
A
75 mm
B
19.0 mm
D
62 mm
F
4.0 mm
G
- mm
H
- mm
M
10.0 mm
L
53.5 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions