??
CAD model selection
A530-4-15
HELP_VARIABLE
Company
Rollenbau
Description
A5 - EURO Ball Units
Bill of material
A530-4-15
ORDERNO
Article-number
A530-4-15
SER
Series
4
BALL
Ball-Ø
30 mm
FH
Finish housing
stainless steel
FB
Finish balls
stainless steel
LC
Load capacity
200 kg
A
55 mm
B
13.8 mm
D
45 mm
F
4.0 mm
G
- mm
H
- mm
M
8.3 mm
L
37.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions