??
CAD model selection
A522-4-13
HELP_VARIABLE
Company
Rollenbau
Description
A5 - EURO Ball Units
Bill of material
A522-4-13
ORDERNO
Article-number
A522-4-13
SER
Series
4
BALL
Ball-Ø
22 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
160 kg
A
45 mm
B
9.8 mm
D
36 mm
F
2.8 mm
G
- mm
H
- mm
M
6.0 mm
L
30.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions