??
CAD model selection
A515-4-13
HELP_VARIABLE
Company
Rollenbau
Description
A5 - EURO Ball Units
Bill of material
A515-4-13
ORDERNO
Article-number
A515-4-13
SER
Series
4
BALL
Ball-Ø
15 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
60 kg
A
31 mm
B
9.5 mm
D
24 mm
F
2.8 mm
G
29 mm
H
3.5 mm
M
6.0 mm
L
21.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions