??
CAD model selection
A4006-13
HELP_VARIABLE
Company
Rollenbau
Description
A-Spring - Spring loaded Units
Bill of material
A4006-13
ORDERNO
Article-number
A4006-13 kg
SER
Series
3
BALL
Ball-Ø
50.0 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
170 kg
LCD
Load capacity depress
410 kg
A
-
B
-
C
13.0 mm
D
101.6 mm
E
-
F
-
L
138.7 mm
S
126.7 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions