??
CAD model selection
A4001-16
HELP_VARIABLE
Company
Rollenbau
Description
A-Flange - Flange fixing Units
Bill of material
A4001-16
ORDERNO
Article-number
A4001-16
BALL
Ball-Ø
50 mm
NOH
Number of holes
3
FH
Finish housing
steel zinc plated
FB
Finish balls
stainless steel
LCU
Load capacity up
340 kg
LCD
Load capacity down
100 kg
A
120.7 mm
B
28.3 mm
C
14.3 mm
D
75.3 mm
E
30.2 mm
F
6.3 mm
G
92.0 mm
H
8.0 mm
O
76.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions