??
CAD model selection
A3025-14
HELP_VARIABLE
Company
Rollenbau
Description
A-Flange - Flange fixing Units
Bill of material
A3025-14
ORDERNO
Article-number
A3025-14
BALL
Ball-Ø
25 mm
NOH
Number of holes
2
FH
Finish housing
steel zinc plated
FB
Finish balls
nylon ball
LCU
Load capacity up
25 kg
LCD
Load capacity down
10 kg
A
56.0 mm
B
14.6 mm
C
7.3 mm
D
34.7 mm
E
14.6 mm
F
4.0 mm
G
45.5 mm
H
4.5 mm
O
35.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions