??
CAD model selection
A3006-16
HELP_VARIABLE
Company
Rollenbau
Description
A-Flange - Flange fixing Units
Bill of material
A3006-16
ORDERNO
Article-number
A3006-16
BALL
Ball-Ø
19 mm
NOH
Number of holes
3
FH
Finish housing
steel zinc plated
FB
Finish balls
stainless steel
LCU
Load capacity up
25 kg
LCD
Load capacity down
10 kg
A
61.0 mm
B
10.0 mm
C
3.2 mm
D
29.1 mm
E
12.0 mm
F
3.2 mm
G
44.5 mm
H
5.1 mm
O
29.5 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions