??
CAD model selection
A2011-13
HELP_VARIABLE
Company
Rollenbau
Description
A-Flange - Flange fixing Units
Bill of material
A2011-13
ORDERNO
Article-number
A2011-13
BALL
Ball-Ø
40 mm
NOH
Number of holes
3
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LCU
Load capacity up
140 kg
LCD
Load capacity down
60 kg
A
89.0 mm
B
21.4 mm
C
8.7 mm
D
55.6 mm
E
24.6 mm
F
6.0 mm
G
70.0 mm
H
7.0 mm
O
56.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions