??
CAD model selection
A1028-13
HELP_VARIABLE
Company
Rollenbau
Description
A-Spring - Spring loaded Units
Bill of material
A1028-13
ORDERNO
Article-number
A1028-13 kg
SER
Series
1
BALL
Ball-Ø
32.0 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
100 kg
LCDEP
Load capacity depress
180 kg
A
89.0 mm
B
17.0 mm
C
7.5 mm
D
60.0 mm
E
77.5 mm
F
9.5 mm
G
73.0 mm
H
3x7
H1
7.0 mm
L
94.6 mm
S
87.1 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions