??
CAD model selection
A1027-13
HELP_VARIABLE
Company
Rollenbau
Description
A-Spring - Spring loaded Units
Bill of material
A1027-13
ORDERNO
Article-number
A1027-13 kg
SER
Series
4
BALL
Ball-Ø
25.4 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
100 kg
LCD
Load capacity depress
180 kg
A
75.0
B
17.0
C
7.5 mm
D
60.0 mm
E
77.5
F
9.5
L
94.6 mm
S
87.1 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions