??
CAD model selection
A1008-14
HELP_VARIABLE
Company
Rollenbau
Description
A-Flange - Flange fixing Units
Bill of material
A1008-14
ORDERNO
Article-number
A1008-14
BALL
Ball-Ø
25 mm
NOH
Number of holes
3
FH
Finish housing
steel zinc plated
FB
Finish balls
nylon ball
LCU
Load capacity up
25 kg
LCD
Load capacity down
10 kg
A
73.0 mm
B
14.2 mm
C
6.3 mm
D
37.2 mm
E
15.8 mm
F
3.5 mm
G
55.6 mm
H
5.1 mm
O
38.1 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions