??
CAD model selection
950L
HELP_VARIABLE
Company
Rollenbau
Description
Ball Bearing Turntables
Bill of material
950L
ORDERNO
Article-number
950L mm
SER
Series
L
LC
Load capacity
600 kg
A
950 mm
B
892 mm
C
842 mm
D
780 mm
E
925 mm
F
810 mm
H
45 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions