??
CAD model selection
90x20 WUDPK 25
HELP_VARIABLE
Company
Rollenbau
Description
WUDPK - Guide Rollers
Bill of material
90x20 WUDPK 25
ORDERNO
Article-number
90x20 WUDPK 25
WDAB
Wheel-Ø A x width B
90x20
LC
Load capacity
190 kg
TYPE
Type
X
FL
Fixing length
15 mm
WB
Wheel bearing
1 Ball bearing 6205 ZZ
BD
Bore diameter
25 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions