??
CAD model selection
901/75
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/75
ORDERNO
Article-number
901/75
WDAB
Wheel-Ø A x width B
75x29 mm
LC
Load capacity
35 kg
GD
Groove depth
12 mm
GW
Groove width
8.5 mm
HW
Hub width
24.0 mm
FL
Fixing lenght
24.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
10 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions