??
CAD model selection
901/73
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/73
ORDERNO
Article-number
901/73
WDAB
Wheel-Ø A x width B
73x13 mm
LC
Load capacity
55 kg
GD
Groove depth
4 mm
GW
Groove width
4.0 mm
HW
Hub width
17.0 mm
FL
Fixing lenght
17.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
10 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions