??
CAD model selection
901/66
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/66
ORDERNO
Article-number
901/66
WDAB
Wheel-Ø A x width B
65x12 mm
LC
Load capacity
50 kg
GD
Groove depth
4 mm
GW
Groove width
4.0 mm
HW
Hub width
15.0 mm
FL
Fixing lenght
15.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
8 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions