??
CAD Model seçimi
901/61
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/61
ORDERNO
Article-number
901/61
WDAB
Wheel-Ø A x width B
60x30 mm
LC
Load capacity
90 kg
GD
Groove depth
11 mm
GW
Groove width
10.0 mm
HW
Hub width
32.0 mm
FL
Fixing lenght
32.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
10 mm
Preview - Generation
Öngörünüm
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions