??
CAD model selection
901/51
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/51
ORDERNO
Article-number
901/51
WDAB
Wheel-Ø A x width B
50x10 mm
LC
Load capacity
30 kg
GD
Groove depth
5 mm
GW
Groove width
2.0 mm
HW
Hub width
11.0 mm
FL
Fixing lenght
11.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions