??
Výběr CAD modelu
901/30
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/30
ORDERNO
Article-number
901/30
WDAB
Wheel-Ø A x width B
30x15 mm
LC
Load capacity
20 kg
GD
Groove depth
6 mm
GW
Groove width
4.0 mm
HW
Hub width
15.0 mm
FL
Fixing lenght
15.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
6 mm
Preview - Generation
Náhled
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions