??
Wybór modelu CAD
901/20
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/20
ORDERNO
Article-number
901/20
WDAB
Wheel-Ø A x width B
20x10 mm
LC
Load capacity
16 kg
GD
Groove depth
4 mm
GW
Groove width
3.0 mm
HW
Hub width
10.0 mm
FL
Fixing lenght
10.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
4 mm
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions