??
Wybór modelu CAD
901/174
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/174
ORDERNO
Article-number
901/174
WDAB
Wheel-Ø A x width B
174x45 mm
LC
Load capacity
250 kg
GD
Groove depth
12 mm
GW
Groove width
18.0 mm
HW
Hub width
45.0 mm
FL
Fixing lenght
45.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
15 mm
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions