??
CAD model selection
901/152
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/152
ORDERNO
Article-number
901/152
WDAB
Wheel-Ø A x width B
152x28 mm
LC
Load capacity
220 kg
GD
Groove depth
10 mm
GW
Groove width
3.0 mm
HW
Hub width
30.0 mm
FL
Fixing lenght
30.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
18 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions