??
CAD model selection
901/151
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/151
ORDERNO
Article-number
901/151
WDAB
Wheel-Ø A x width B
150x32 mm
LC
Load capacity
450 kg
GD
Groove depth
7 mm
GW
Groove width
8.0 mm
HW
Hub width
42.0 mm
FL
Fixing lenght
42.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
25 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions