??
CAD model selection
901/126
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/126
ORDERNO
Article-number
901/126
WDAB
Wheel-Ø A x width B
126x35 mm
LC
Load capacity
500 kg
GD
Groove depth
12 mm
GW
Groove width
7.5 mm
HW
Hub width
42.0 mm
FL
Fixing lenght
42.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
30 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions