??
CAD model selection
901/122
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/122
ORDERNO
Article-number
901/122
WDAB
Wheel-Ø A x width B
120x22 mm
LC
Load capacity
240 kg
GD
Groove depth
15 mm
GW
Groove width
6.0 mm
HW
Hub width
28.0 mm
FL
Fixing lenght
28.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions