??
CAD模型选择
901/102
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/102
ORDERNO
Article-number
901/102
WDAB
Wheel-Ø A x width B
100x16 mm
LC
Load capacity
100 kg
GD
Groove depth
5 mm
GW
Groove width
5.0 mm
HW
Hub width
28.0 mm
FL
Fixing lenght
28.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
14 mm
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions