??
CAD model selection
901/100
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/100
ORDERNO
Article-number
901/100
WDAB
Wheel-Ø A x width B
100x13 mm
LC
Load capacity
85 kg
GD
Groove depth
10 mm
GW
Groove width
2.0 mm
HW
Hub width
17.0 mm
FL
Fixing lenght
17.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
10 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions