??
CAD model selection
88-75 NY
HELP_VARIABLE
Company
Rollenbau
Description
88/81-NY/PK/PB/P - Fixed castor
Bill of material
88-75 NY
ORDERNO
Article-number
88-75 NY
WDAB
Wheel-Ø A x width B
75x25 mm
LC
Load capacity
170 kg
H
Overall height H
95 mm
TP
Dimension of top plate
102x64 mm
HS
Hole spacing
83x35 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions