??
CAD model selection
88-100 CI
HELP_VARIABLE
Company
Rollenbau
Description
88/81-CI/CIB/CIK/QK - Fixed castor
Bill of material
88-100 CI
ORDERNO
Article-number
88-100 CI
WDAB
Wheel-Ø A x width B
100x38 mm
LC
Load capacity
340 kg
H
Overall height H
125 mm
TP
Dimension of top plate
121x80 mm
HS
Hole spacing
100x48 mm
HD
Hole-Ø
11 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions