??
CAD model selection
87 SPA-16
HELP_VARIABLE
Company
Rollenbau
Description
SPA - Single-flanged Wheel
Bill of material
87 SPA-16
ORDERNO
Article-number
87 SPA-16
WDWOF
Wheel-Ø without flange
87 mm
WDWF
Wheel-Ø with flange
108 mm
TRW
Tread width
25 mm
WW
Wheel width
32.0 mm
LC
Load capacity
200 kg
HW
Hub width
32.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
16 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions