??
CAD model selection
850L
HELP_VARIABLE
Company
Rollenbau
Description
Ball Bearing Turntables
Bill of material
850L
ORDERNO
Article-number
850L mm
SER
Series
L
LC
Load capacity
600 kg
A
850 mm
B
792 mm
C
742 mm
D
680 mm
E
825 mm
F
710 mm
H
45 mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions