??
CAD model selection
83 ZK 15
HELP_VARIABLE
Company
Rollenbau
Description
Z/SU - Wheel
Bill of material
83 ZK 15
ORDERNO
Article-number
83 ZK 15
WDAB
Wheel-Ø A x width B
82x34 mm
LC
Load capacity
270 kg
BT
Band thickness
10.0 mm
HW
Hub width
34.0 mm
FL
Fixing length
30 mm
WB
Wheel bearing
2 Ball bearings 6002 ZZ
BD
Bore diameter
15.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions