??
CAD model selection
82 ZK 15
HELP_VARIABLE
Company
Rollenbau
Description
Z/SU - Wheel
Bill of material
82 ZK 15
ORDERNO
Article-number
82 ZK 15
WDAB
Wheel-Ø A x width B
82x28 mm
LC
Load capacity
220 kg
BT
Band thickness
11.0 mm
HW
Hub width
28.0 mm
FL
Fixing length
24 mm
WB
Wheel bearing
2 Ball bearings 6002 ZZ
BD
Bore diameter
15.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions