??
CAD model selection
80x25 VKRK 25
HELP_VARIABLE
Company
Rollenbau
Description
VKRK - Wheel
Bill of material
80x25 VKRK 25
ORDERNO
Article-number
80x25 VKRK 25
WDAB
Wheel-Ø A x width B
80x25 mm
LC
Load capacity
170 kg
HW
Hub width
13 mm
WB
Wheel bearing
1 Ball bearing 6205-ZZ
BD
Bore diameter
25 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions