??
CAD model selection
801 PT 200 AELK
HELP_VARIABLE
Company
Rollenbau
Description
801 PT-AELK - Swivel castor with total lock
Bill of material
801 PT 200 AELK
ORDERNO
Article-number
801 PT 200 AELK
WDAB
Wheel-Ø A x width B
200x32 mm
LC
Load capacity
120 kg
H
Overall height H
251 mm
TP
Dimension of top plate
90x70 mm
HS
Hole spacing
70x50 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
167 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions