??
CAD model selection
800 PT 102 GFK
HELP_VARIABLE
Company
Rollenbau
Description
800 PT-GFK - Swivel castor
Bill of material
800 PT 102 GFK
ORDERNO
Article-number
800 PT 102 GFK
WDAB
Wheel-Ø A x width B
100x32 mm
LC
Load capacity
90 kg
H
Overall height H
145 mm
TP
Dimension of top plate
90x70 mm
HS
Hole spacing
70x50 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
93.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions