??
CAD model selection
750N
HELP_VARIABLE
Company
Rollenbau
Description
Ball Bearing Turntables
Bill of material
750N
ORDERNO
Article-number
750N mm
SER
Series
N
LC
Load capacity
600 kg
A
750 mm
B
687 mm
C
634 mm
D
565 mm
E
725 mm
F
590 mm
H
52 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions